Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | AC-12-14-12Z |
| End size 1 | 6L |
| End size 2 | 8L |
| End size 3 | 6L |
| End Type 1 | 24 degree tube port light duty |
| End type 2 | 24 degree tube port light duty |
| End type 3 | 24 degree tube port light duty |
| Finish plating | Zinc |
| Hex size 4 IN | 0.472 |
| Hex size 4 MM | 12.0 |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Product serial name | AC |
| Thread size 1 | M12x1.5 |
| Thread size 2 | M14x1.5 |
| Thread size 3 | M12x1.5 |
