Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Winner by Danfoss |
| Catalog Item | AC-16-22-16JRSR |
| Drop dimension IN | 1.102 |
| Drop dimension MM | 28.00 |
| End size 1 | -16 |
| End size 2 | -22 |
| End size 3 | -16 |
| End type 1 | 24 degree tube port light duty |
| End type 2 | 24 degree tube port light duty |
| End type 3 | 24 degree tube port light duty |
| Finish plating | Zinc |
| Hex size 5 IN | 0.748 |
| Hex size 5 MM | 19.0 |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Product serial name | AC |
| Thread sealant | No |
| Thread size 2 | M22x1.5 |
| Thread size 3 | M16x1.5 |