Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | AC-18RNWZ |
| Complete connector | Yes |
| End size 1 | 12L |
| End size 2 | 12L |
| End size 3 | 12L |
| End type 1 | 24 degree tube port light duty |
| End type 2 | 24 degree tube port light duty |
| End type 3 | 24 degree tube port light duty |
| Finish plating | Zinc |
| Hex size 1 IN | 0.858 |
| Hex size 1 MM | 22.0 |
| Hex size 2 IN | 0.865 |
| Hex size 2 MM | 22.0 |
| Hex size 3 IN | 0.865 |
| Hex size 3 MM | 22.0 |
| Hex size 4 IN | 0.668 |
| Hex size 4 MM | 17.0 |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Product serial name | AC |
| Thread size 1 | M18x1.5 |
| Thread size 2 | M18x1.5 |
| Thread size 3 | M18x1.5 |
