Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | AC-22-16-22SV |
| Complete connector | Yes |
| End size 1 | 15L |
| End size 2 | 10L |
| End size 3 | 15L |
| End type 1 | 24 degree tube port light duty |
| End type 2 | 24 degree tube port light duty |
| End type 3 | 24 degree tube port light duty |
| Finish plating | Passivate |
| Hex size 5 IN | 0.747 |
| Hex size 5 MM | 19.000 |
| Item type | Adapter-tee |
| Product material | 316L Stainless steel |
| Product serial name | AC |
| Thread sealant | No |
| Thread size 1 | M22x1.5 |
| Thread size 2 | M16x1.5 |
| Thread size 3 | M22x1.5 |