Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | ACCG-22-22-04OGZ |
| Complete connector | Yes |
| End size 1 | 15L |
| End size 2 | 15L |
| End size 3 | -4 |
| End Type 1 | 24 degree tube port light duty |
| End type 2 | 24 degree tube port light duty |
| End type 3 | Male ORB Adjustable BSPP |
| Finish plating | Zinc |
| Hex size 5 IN | 0.865 |
| Hex size 5 MM | 22.0 |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Product serial name | ACCG |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |
| Thread size 1 | M22x1.5 |
| Thread size 2 | M22x1.5 |
| Thread size 3 | G 1/4-19 |
