Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Winner by Danfoss |
| Catalog Item | ACCG-22-22-06OGXZ |
| Drop dimension IN | 1.142 |
| Drop dimension MM | 29.00 |
| End size 1 | -15 |
| End size 2 | -15 |
| End size 3 | -6 |
| End Type 1 | 24 degree tube port light duty |
| End type 2 | 24 degree tube port light duty |
| End type 3 | Male ORB BSPP |
| Finish plating | Zinc |
| Hex size 5 IN | 0.866 |
| Hex size 5 MM | 22.0 |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Product serial name | ACCG-OGX |
| Thread sealant | No |
| Thread size 1 | M22x1.5 |
| Thread size 2 | G 3/8 |
| Thread size 3 | M22x1.5 |