Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Winner by Danfoss |
| Catalog Item | ACCH-12-12-10OGXZ |
| Drop dimension IN | 0.787 |
| Drop dimension MM | 20.00 |
| End size 1 | -6 |
| End size 2 | -6 |
| End size 3 | -10 |
| End Type 1 | 24 degree tube port light duty |
| End type 2 | 24 degree tube port light duty |
| End type 3 | Male ORB ISO 6149-2 |
| Finish plating | Zinc |
| Hex size 5 IN | 0.433 |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Product serial name | ACCH-OGX |
| Thread sealant | No |
| Thread size 1 | M12x1.5 |
| Thread size 2 | M10x1 |
| Thread size 3 | M12x1.5 |