Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Winner by Danfoss |
| Catalog Item | ACCH-30-22-33OGXZD |
| Drop dimension IN | 1.398 |
| Drop dimension MM | 35.50 |
| End size 1 | -22 |
| End size 2 | -15 |
| End size 3 | -33 |
| End Type 1 | 24 degree tube port light duty |
| End type 2 | 24 degree tube port light duty |
| End type 3 | Male ORB ISO 6149-2 |
| Finish plating | Dura-Kote |
| Hex size 5 IN | 1.181 |
| Hex size 5 MM | 30.0 |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Product serial name | ACCH |
| Thread sealant | No |
| Thread size 1 | M30x2 |
| Thread size 2 | M33x2 |
| Thread size 3 | M22x1.5 |