Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | ACCO-45-45-20OGZ |
| End size 1 | 35L |
| End size 2 | 35L |
| End size 3 | -20 |
| End Type 1 | 24 degree tube port light duty |
| End Type 2 | 24 degree tube port light duty |
| End type 3 | Male ORB Adjustable ISO11926-3 |
| Finish plating | Zinc |
| Hex size 3 IN | 1.965 |
| Hex size 3 MM | 50.000 |
| Hex size 4 IN | 1.886 |
| Hex size 4 MM | 48.000 |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Product serial name | ACCO |
| Seal material | Nitrile (NBR) |
| Thread size 1 | M45x2 |
| Thread size 2 | M45x2 |
| Thread size 3 | 1 5/8-12 UN |
