Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | ACGC-14-04-14OGJSZ |
| End size 1 | 8L |
| End size 2 | -4 |
| End size 3 | 8L |
| End Type 1 | 24 degree tube port light duty |
| End type 2 | Male JIS BSPP adjustable ORB |
| End type 3 | 24 degree tube port light duty |
| Finish plating | Zinc |
| Hex size 2 IN | 0.747 |
| Hex size 2 MM | 19.0 |
| Hex size 4 IN | 0.550 |
| Hex size 4 MM | 14.0 |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Product serial name | ACGC-JS |
| Seal material | Nitrile (NBR) |
| Thread size 1 | M14x1.5 |
| Thread size 2 | G 1/4 |
| Thread size 3 | M14x1.5 |
