Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | ACHC-22-18-22OGZ |
| End size 1 | 15L |
| End size 2 | M18 |
| End size 3 | 15L |
| End Type 1 | 24 degree tube port light duty |
| End type 2 | Male ORB Adjustable ISO 6149-3 |
| End type 3 | 24 degree tube port light duty |
| Finish plating | Zinc |
| Hex size 2 IN | 0.943 |
| Hex size 2 MM | 24.0 |
| Hex size 4 IN | 0.865 |
| Hex size 4 MM | 22.0 |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Product serial name | ACHC |
| Seal material | Nitrile (NBR) |
| Thread size 1 | M22x1.5 |
| Thread size 2 | M18x1.5 |
| Thread size 3 | M22x1.5 |
