Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Winner by Danfoss |
| Catalog Item | AD-18SR |
| Complete connector | Yes |
| Drop dimension IN | 0.984 |
| Drop dimension MM | 25.00 |
| End size 1 | -10 |
| End size 2 | -10 |
| End size 3 | -10 |
| End Type 1 | 24 degree tube port heavy duty |
| End type 2 | 24 degree tube port heavy duty |
| End type 3 | 24 degree tube port heavy duty |
| Finish plating | Passivate |
| Hex size 5 IN | 0.669 |
| Hex size 5 MM | 17.0 |
| Item type | Adapter-tee |
| Product material | 304 Stainless steel |
| Product serial name | AD |
| Thread sealant | No |
| Thread size 1 | M18x1.5 |
| Thread size 2 | M18x1.5 |
| Thread size 3 | M18x1.5 |