Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | AD-36-24-36Z |
| End size 1 | 25S |
| End size 2 | 16S |
| End size 3 | 25S |
| End type 1 | 24 degree tube port heavy duty |
| End type 2 | 24 degree tube port heavy duty |
| End type 3 | 24 degree tube port heavy duty |
| Finish plating | Zinc |
| Hex size 4 IN | 1.415 |
| Hex size 4 MM | 36.0 |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Product serial name | AD |
| Thread size 1 | M36x2 |
| Thread size 2 | M24x1.5 |
| Thread size 3 | M36x2 |