Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Winner by Danfoss |
| Catalog Item | ADDG-36-36-16OGSR |
| Complete connector | Yes |
| Drop dimension IN | 1.752 |
| Drop dimension MM | 44.50 |
| End size 1 | -25 |
| End size 2 | -25 |
| End size 3 | -16 |
| End Type 1 | 24 degree tube port heavy duty |
| End type 2 | Male ORB BSPP |
| End type 3 | 24 degree tube port heavy duty |
| Finish plating | Passivate |
| Hex size 3 IN | 1.611 |
| Hex size 3 MM | 41.0 |
| Hex size 5 IN | 1.417 |
| Hex size 5 MM | 36.0 |
| Item type | Adapter-tee |
| Product material | 304 Stainless steel |
| Product serial name | ADDG |
| Seal material | Fluorocarbon (FKM) |
| Thread sealant | No |
| Thread size 1 | M36x2 |
| Thread size 2 | G 1-11 |
| Thread size 3 | M36x2 |