Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | B7205X10X6 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.938 |
| Hex size 1 MM | 23.800 |
| Product material | Carbon steel |
| Thread sealant | No |
| Thread size 2 | 7/8-14 UNF |
| Tube outside diameter 1 IN | 0.407 |
| Tube outside diameter 1 MM | 10.3 |
| Tube outside diameter 2 IN | 0.643 |
| Tube outside diameter 2 MM | 16.3 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975707203 |
