Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | B7205X20 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.688 |
| Hex size 1 MM | 42.900 |
| Product material | Carbon steel |
| Thread sealant | No |
| Thread size 2 | 1 5/8-12 UN |
| Tube outside diameter 1 IN | 1.250 |
| Tube outside diameter 1 MM | 31.8 |
| Tube outside diameter 2 IN | 1.272 |
| Tube outside diameter 2 MM | 32.3 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975739211 |
