Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | B7205X24 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 2.000 |
| Hex size 1 MM | 50.800 |
| Product material | Carbon steel |
| Thread sealant | No |
| Tube outside diameter 1 IN | 1.500 |
| Tube outside diameter 1 MM | 38.1 |
| Tube outside diameter 2 IN | 1.522 |
| Tube outside diameter 2 MM | 38.7 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975710920 |
