Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | B7315X4 |
| End Type 1 | Male ORB ISO 11926-3 |
| End type 2 | Male 37 degree |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.563 |
| Hex size 1 MM | 14.300 |
| Product material | Carbon steel |
| Thread sealant | No |
| Thread size 1 | 7/16-20 UNF |
| Thread size 2 | 7/16-20 UNF |
| Tube outside diameter 1 IN | 0.200 |
| Tube outside diameter 1 MM | 5.100 |
| Tube outside diameter 2 IN | 0.200 |
| Tube outside diameter 2 MM | 5.100 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975750391 |
