Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | B7315X6 |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.690 |
| Hex size 1 MM | 17.500 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Thread sealant | No |
| Thread size 1 | 9/16-18 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975717387 |
