Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | B7455X12 |
| Drop dimension IN | 1.380 |
| Drop dimension MM | 35.10 |
| End Type 1 | Male 37 degree |
| End type 2 | Female pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.260 |
| Hex size 1 MM | 32.000 |
| Product material | Carbon steel |
| Thread sealant | No |
| Thread size 1 | 1 1/16-12 UN |
| Tube outside diameter 1 IN | 0.770 |
| Tube outside diameter 1 MM | 19.6 |
| Tube outside diameter 2 IN | 0.850 |
| Tube outside diameter 2 MM | 21.6 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975715963 |
