Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | B7455X8 |
| Drop dimension IN | 1.030 |
| Drop dimension MM | 26.20 |
| End Type 1 | Male 37 degree |
| End type 2 | Female pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.870 |
| Hex size 1 MM | 22.100 |
| Product material | Carbon steel |
| Thread sealant | No |
| Thread size 1 | 3/4-16 UNF |
| Tube outside diameter 1 IN | 0.520 |
| Tube outside diameter 1 MM | 13.2 |
| Tube outside diameter 2 IN | 0.680 |
| Tube outside diameter 2 MM | 17.3 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975742211 |
