Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | B7605X10 |
| End type 3 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.870 |
| Hex size 1 MM | 22.100 |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Thread sealant | No |
| Thread size 1 | 7/8-14 UNF |
| Thread size 2 | 7/8-14 UNF |
| Tube outside diameter 1 IN | 0.640 |
| Tube outside diameter 1 MM | 16.3 |
| Tube outside diameter 2 IN | 0.640 |
| Tube outside diameter 2 MM | 16.3 |
| Tube outside diameter 3 IN | 0.530 |
| Tube outside diameter 3 MM | 13.5 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975738498 |
