Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | B7605X8X8X8 |
| End type 3 | Female pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.860 |
| Hex size 1 MM | 21.800 |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Thread sealant | No |
| Thread size 1 | 3/4-16 UNF |
| Thread size 2 | 3/4-16 UNF |
| Tube outside diameter 1 IN | 0.510 |
| Tube outside diameter 1 MM | 13.0 |
| Tube outside diameter 2 IN | 0.510 |
| Tube outside diameter 2 MM | 13.0 |
| Tube outside diameter 3 IN | 0.530 |
| Tube outside diameter 3 MM | 13.5 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975733844 |
