Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | B7755X16 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.250 |
| Hex size 1 MM | 31.800 |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Thread sealant | No |
| Thread size 2 | 1 5/16-12 UN |
| Thread size 3 | 1 5/16-12 UN |
| Tube outside diameter 1 IN | 0.930 |
| Tube outside diameter 1 MM | 23.6 |
| Tube outside diameter 2 IN | 1.010 |
| Tube outside diameter 2 MM | 25.7 |
| Tube outside diameter 3 IN | 0.930 |
| Tube outside diameter 3 MM | 23.6 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975718452 |
