Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | B7805X8 |
| End Type 1 | Female pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.870 |
| Hex size 1 MM | 22.100 |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Thread sealant | No |
| Thread size 2 | 3/4-16 UNF |
| Thread size 3 | 3/4-16 UNF |
| Tube outside diameter 1 IN | 0.520 |
| Tube outside diameter 1 MM | 13.2 |
| Tube outside diameter 2 IN | 0.510 |
| Tube outside diameter 2 MM | 13.0 |
| Tube outside diameter 3 IN | 0.420 |
| Tube outside diameter 3 MM | 10.7 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975707197 |
