Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Winner by Danfoss |
| Catalog Item | BC-16XZN |
| Drop dimension IN | 1.063 |
| Drop dimension MM | 27.0 |
| End size 1 | -10 |
| End size 2 | -10 |
| End size 3 | -10 |
| End Type 1 | 24 degree tube port light duty |
| End type 2 | 24 degree DKO swivel light duty |
| End type 3 | 24 degree tube port light duty |
| Finish plating | Zinc nickel |
| Hex size 5 IN | 0.551 |
| Hex size 5 MM | 14.0 |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Product serial name | BC-X |
| Thread sealant | No |
| Thread size 1 | M16x1.5 |
| Thread size 3 | M16x1.5 |