Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Winner by Danfoss |
| Catalog Item | BC-22Z |
| End size 1 | 15L |
| End size 2 | 15L |
| End size 3 | 15L |
| End Type 1 | 24 degree tube port light duty |
| End type 2 | 24 degree DKO swivel light duty |
| End type 3 | 24 degree tube port light duty |
| Finish plating | Zinc |
| Hex size 2 IN | 1.061 |
| Hex size 2 MM | 27.0 |
| Hex size 4 IN | 0.747 |
| Hex size 4 MM | 19.0 |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Product serial name | BC |
| Seal material | Nitrile (NBR) |
| Thread size 1 | M22x1.5 |
| Thread size 2 | M22x1.5 |
| Thread size 3 | M22x1.5 |
