Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Winner by Danfoss |
| Catalog Item | CC-12ZN |
| End size 1 | 6L |
| End size 2 | 6L |
| End size 3 | 6L |
| End Type 1 | 24 degree tube port light duty |
| End Type 2 | 24 degree tube port light duty |
| End type 3 | 24 degree DKO swivel light duty |
| Finish plating | Zinc nickel |
| Hex size 3 IN | 0.668 |
| Hex size 3 MM | 17.000 |
| Hex size 4 IN | 0.472 |
| Hex size 4 MM | 12.000 |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Product serial name | CC |
| Seal material | Nitrile (NBR) |
| Thread size 1 | M12x1.5 |
| Thread size 2 | M12x1.5 |
| Thread size 3 | M12x1.5 |
