Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Winner by Danfoss |
| Catalog Item | CC-14XZN |
| Drop dimension IN | 0.827 |
| Drop dimension MM | 21.00 |
| End size 1 | -14 |
| End size 2 | -14 |
| End size 3 | -14 |
| End type 1 | 24 degree tube port light duty |
| End type 2 | 24 degree DKO swivel light duty |
| End type 3 | 24 degree tube port light duty |
| Finish plating | Zinc nickel |
| Hex size 5 IN | 0.472 |
| Hex size 5 MM | 12.0 |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Product serial name | CC |
| Thread sealant | No |
| Thread size 3 | M14x1.5 |