Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Winner by Danfoss |
| Catalog Item | CC-26JRSRX |
| Drop dimension IN | 1.220 |
| Drop dimension MM | 31.00 |
| End size 1 | -26 |
| End size 2 | -26 |
| End size 3 | -26 |
| End type 1 | 24 degree tube port light duty |
| End type 2 | 24 degree DKO swivel light duty |
| End type 3 | 24 degree tube port light duty |
| Finish plating | Passivate |
| Hex size 5 IN | 0.945 |
| Hex size 5 MM | 24.0 |
| Item type | Adapter-tee |
| Product material | 304 Stainless steel |
| Product serial name | CC-JR |
| Thread sealant | No |
| Thread size 3 | M26x1.5 |