Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Winner by Danfoss |
| Catalog Item | CC-30ETVSV |
| Drop dimension IN | 1.378 |
| Drop dimension MM | 35.00 |
| End size 1 | -30 |
| End size 2 | -30 |
| End size 3 | -30 |
| End type 1 | 24 degree tube port light duty |
| End type 2 | 24 degree DKO swivel light duty |
| End type 3 | 24 degree tube port light duty |
| Finish plating | Passivate |
| Hex size 1 IN | 1.417 |
| Hex size 1 MM | 36.0 |
| Hex size 5 IN | 1.063 |
| Hex size 5 MM | 27.0 |
| Item type | Adapter-tee |
| Product material | 316L Stainless steel |
| Product serial name | CC |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |
| Thread size 2 | M30x2 |
| Thread size 3 | M30x2 |