Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Winner by Danfoss |
| Catalog Item | CD-20XZ |
| Drop dimension IN | 1.142 |
| Drop dimension MM | 29.00 |
| End size 1 | -20 |
| End size 2 | -20 |
| End size 3 | -20 |
| End type 1 | 24 degree tube port heavy duty |
| End type 2 | 24 degree tube port heavy duty |
| End type 3 | 24 degree DKO swivel heavy duty |
| Finish plating | Zinc |
| Hex size 5 IN | 0.669 |
| Hex size 5 MM | 17.0 |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Product serial name | CD-X |
| Thread size 2 | M20x1.5 |