Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hoses and fittings
Connectors and quick disconnect couplings
Tube fittings
DS-2
DOWTY SEAL SELF-CENTERIN LIP
DS-2
Tools
Add to comparison
Add to comparison
DS-2
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Winner by Danfoss
Product height in
0.615
Product height mm
15.621
Product length in
0.530
Product length mm
13.462
Product material
Carbon steel
Product width in
0.615
Product width mm
15.621