Product specifications
Characteristic | Value |
---|---|
Brand | Danfoss |
Complete connector | Yes |
End Type 1 | 24 deg. tube port light duty |
End Type 2 | 24 deg. tube port light duty |
End size 1 | 10L |
End size 2 | 10L |
Finish plating | Passivate |
Hex size 5 MM | 17.0 |
Item type | Adapter-straight |
Product material | 304 Stainless steel |
Product serial name | ETN |
Sub brand | Waltech |
Thread sealant | No |
Thread size 1 | M16x1.5 |
Thread size 2 | M16x1.5 |