Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | ETN029347SR |
| End type 2 | 24 degree tube port light duty |
| Finish plating | Passivate |
| Hex size 1 IN | 2.165 |
| Hex size 1 MM | 55.0 |
| Item type | Nut |
| Product material | 304 Stainless steel |
| Product serial name | 8C |
| Thread sealant | No |