Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | ETN037536ZD |
| End size 1 | -16 |
| End size 2 | -4 |
| End type 1 | 24 degree tube port light duty |
| End type 2 | 24 degree tube port light duty |
| Finish plating | Dura-Kote |
| Hex size 3 IN | 0.747 |
| Hex size 3 MM | 19.0 |
| Hex size 5 IN | 0.748 |
| Hex size 5 MM | 19.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | ETN037536ZD |
| Sub brand | Waltech |
| Thread sealant | Yes |
| Thread size 1 | M16x1.5 |
| Thread size 2 | 3/8-18 NPTF |
