Adapter-NUT,ETN039846
ETN039846
Product specifications
Characteristic | Value |
|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | ETN039846 |
| End size 1 | -15 |
| Hex size 1 IN | 1.063 |
| Hex size 1 MM | 27.0 |
| Item type | Nut |
| Product serial name | ETN039846 |
| Thread sealant | No |