Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | ETN100051ZD |
| End size 1 | 10L |
| End size 2 | 18L |
| End size 3 | 18L |
| End Type 1 | 24 degree tube port light duty |
| End Type 2 | 24 degree tube port light duty |
| End type 3 | 24 degree tube port light duty |
| Finish plating | Dura-Kote |
| Hex size 4 IN | 0.943 |
| Hex size 4 MM | 24.000 |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Sub brand | Waltech |
| Thread size 1 | M16x1.5 |
| Thread size 2 | M26x1.5 |
| Thread size 3 | M26x1.5 |