Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | ETN614822VSR |
| Complete connector | Yes |
| End size 1 | 10L |
| End size 2 | 10L |
| End Type 1 | 24 degree DKO swivel light duty |
| End type 2 | 24 degree DKO swivel light duty |
| Finish plating | Passivate |
| Hex size 1 IN | 0.741 |
| Hex size 1 MM | 19.000 |
| Hex size 2 IN | 0.747 |
| Hex size 2 MM | 19.000 |
| Item type | Adapter-straight |
| Product material | 304 Stainless steel |
| Product serial name | ETN |
| Seal material | Nitrile (NBR) |
| Sub brand | Waltech |
| Thread sealant | No |
| Thread size 1 | M16x1.5 |
| Thread size 2 | M16x1.5 |