Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | ETN614847VSR |
| Complete connector | Yes |
| End size 1 | -4 |
| End size 2 | -18 |
| End Type 1 | Female JIS BSPP 60 degree cone |
| End type 2 | 24 degree DKO swivel light duty |
| Finish plating | Passivate |
| Hex size 1 IN | 0.866 |
| Hex size 1 MM | 22.000 |
| Hex size 5 IN | 0.748 |
| Hex size 5 MM | 19.0 |
| Item type | Adapter-straight |
| Product material | 304 Stainless steel |
| Product serial name | 7BC |
| Seal material | Nitrile (NBR) |
| Sub brand | Waltech |
| Thread sealant | No |
| Thread size 1 | G 1/4-19 |
| Thread size 2 | M18x1.5 |
