Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | ETN618258VSR |
| Complete connector | Yes |
| End size 1 | 18L |
| End size 2 | 18L |
| End size 3 | 18L |
| End Type 1 | 24 degree tube port light duty |
| End type 2 | 24 degree DKO swivel light duty |
| End type 3 | 24 degree tube port light duty |
| Finish plating | Passivate |
| Hex size 2 IN | 1.258 |
| Hex size 2 MM | 32.0 |
| Hex size 5 IN | 1.061 |
| Hex size 5 MM | 27.0 |
| Item type | Adapter-tee |
| Product material | 304 Stainless steel |
| Product serial name | ETN |
| Seal material | Nitrile (NBR) |
| Sub brand | Waltech |
| Thread sealant | No |
| Thread size 1 | M26x1.5 |
| Thread size 2 | M26x1.5 |
| Thread size 3 | M26x1.5 |
