Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | ETN618782VSR |
| End size 1 | -28 |
| End Type 1 | 24 degree DKO swivel light duty |
| Finish plating | Passivate |
| Item type | Adapter-plug |
| Product material | 304 Stainless steel |
| Product serial name | 9C |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |