Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | ETN801505SR |
| Complete connector | Yes |
| End size 1 | -15 |
| End size 2 | -22 |
| End type 1 | 24 degree tube port light duty |
| Finish plating | Passivate |
| Hex size 5 IN | 0.945 |
| Hex size 5 MM | 24.0 |
| Item type | Adapter-plug |
| Product material | 304 Stainless steel |
| Product serial name | 4C-JR |
| Sub brand | Waltech |
| Thread sealant | No |
| Thread size 1 | M22x1.5 |