Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | ETN808356SR |
| End size 1 | -10 |
| End size 2 | -6 |
| End Type 1 | 24 degree tube port light duty |
| End type 2 | Female pipe BSPT |
| Finish plating | Passivate |
| Hex size 5 IN | 0.866 |
| Hex size 5 MM | 22.0 |
| Item type | Adapter-straight |
| Product material | 304 Stainless steel |
| Product serial name | 5CT-JR |
| Thread sealant | No |
| Thread size 1 | M16x1.5 |
| Thread size 2 | RC 3/8 |