Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GA70570K |
| End size 1 | 22L |
| End size 2 | 22L |
| End Type 1 | 24 degree tube port light duty |
| End type 2 | 24 degree DKO swivel light duty |
| Finish plating | Dura-Kote |
| Hex size 2 MM | 36.0 |
| Hex size 3 MM | 32.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Thread size 1 | M30x2 |
| Thread size 2 | M30x2 |