Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | NS-36JRSV |
| End size 1 | -36 |
| Finish | Zinc plated |
| Finish plating | Passivate |
| Hex size 1 IN | 1.811 |
| Hex size 1 MM | 46.0 |
| Item type | Nut |
| Material | Carbon steel |
| Product material | 316L Stainless steel |
| Product serial name | NS |
| Thread sealant | No |
| Thread size 1 | M36x2 |
