Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | NS-42Z |
| End size 1 | -42 |
| Finish | Zinc plated |
| Finish plating | Zinc |
| Hex size 1 IN | 1.969 |
| Hex size 1 MM | 50.0 |
| Item type | Nut |
| Material | Stainless steel |
| Product material | Carbon steel |
| Product serial name | NS |
| Thread sealant | No |
| Thread size 1 | M42x2 |
