Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Durometer | 70 |
| Inside diameter IN | 1.2600 |
| Inside diameter MM | 32.0040 |
| Item type | O-Ring |
| Outside diameter IN | 1.4570 |
| Outside diameter MM | 37.0078 |
| Product height in | 1.457 |
| Product height mm | 37.008 |
| Product length in | 0.098 |
| Product length mm | 2.489 |
| Product material | Buna-N (nitrile) |
| Product width in | 1.457 |
| Product width mm | 37.008 |
| Sub brand | Waltech |
| Thickness IN | 0.0980 |
| Thickness MM | 2.4892 |
