Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL020778-50 |
| Durometer | 70 |
| Inside diameter IN | 11.600 |
| Inside diameter MM | 294.640 |
| Outside diameter IN | 16.500 |
| Outside diameter MM | 419.100 |
| Product material | Buna-N (nitrile) |
| Sub brand | Waltech |
| Thickness IN | 1.500 |
| Thickness MM | 38.10 |
