Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL020780-50 |
| Durometer | 84 |
| Inside diameter IN | 0.579 |
| Inside diameter MM | 14.707 |
| Item type | O-Ring |
| Outside diameter IN | 0.744 |
| Outside diameter MM | 18.898 |
| Product height in | 0.744 |
| Product height mm | 18.898 |
| Product length in | 0.059 |
| Product length mm | 1.499 |
| Product material | Buna-N (nitrile) |
| Product width in | 0.744 |
| Product width mm | 18.898 |
| Sub brand | Waltech |
| Thickness IN | 0.083 |
| Thickness MM | 2.11 |
